Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
The RAM (Ripple Attenuator Module) may be connected to
The RAM offers power systems architects a single, flexible, component-level solution to almost any clean-power problem. It also eliminates the space, efficiency and weight penalties associated with linear power sources, and the stability, efficiency, and adjustment penalties associated with external add-on filters for conventional switchers.
Filter Products
| Part Number | Data Sheet | Temperature | Current (A) | RoHS Compliant | Packaging Option | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|---|
|
VI-RAM-E1
|
![]() |
Part Number: VI-RAM-E1 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-C1
|
![]() |
Part Number: VI-RAM-C1 | Data Sheet: |
Temperature:
–25°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-C2
|
![]() |
Part Number: VI-RAM-C2 | Data Sheet: |
Temperature:
–25°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-I1
|
![]() |
Part Number: VI-RAM-I1 | Data Sheet: |
Temperature:
–40°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-M1
|
![]() |
Part Number: VI-RAM-M1 | Data Sheet: |
Temperature:
–55°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-E2
|
![]() |
Part Number: VI-RAM-E2 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-I2
|
![]() |
Part Number: VI-RAM-I2 | Data Sheet: |
Temperature:
–40°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-M2
|
![]() |
Part Number: VI-RAM-M2 | Data Sheet: |
Temperature:
–55°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
Standard
|
View details |
|
VI-RAM-M1-S
|
![]() |
Part Number: VI-RAM-M1-S | Data Sheet: |
Temperature:
–55°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
Yes
|
Packaging Option:
SlimMod
|
View details |
|
VI-RAM-I2-S
|
![]() |
Part Number: VI-RAM-I2-S | Data Sheet: |
Temperature:
–40°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
SlimMod
|
View details |
|
VI-RAM-E2-F2
|
![]() |
Part Number: VI-RAM-E2-F2 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
FinMod (Long Longitudinal)
|
View details |
|
VI-RAM-E1-F1
|
![]() |
Part Number: VI-RAM-E1-F1 | Data Sheet: |
Temperature:
–10°C to +100°C
|
Current (A):
Up to 10A
|
RoHS Compliant:
No
|
Packaging Option:
FinMod (Short Longitudinal)
|
View details |
Reduces output ripple to <3mVP-P (VI-200)
Compatible with any
No adjustments required
Converter sense, trim, overvoltage and overcurrent retained
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
Legacy DC-DC converters supporting traditional designs
Output ripple attenuator module for VI-200/VI-J00 and Micro, Mini, Maxi series converters.