Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
The MI-IAM is an accessory product to the Vicor MI-200 and MI-J00 DC-DC converters that provides EMI filtering and transient protection. Designed for use with all 28 and 27VIN MI-series converters, the MI-IAM can drive any number of modules with output loads up to 200W.
The MI-IAM meets the conducted emissions specifications of MIL-STD-461C/D/E and offers complete input transient, surge and spike protection to the most severe levels of MIL-STD-704A-F, MIL-STD-1275A/B/D and DO-160E.
Reverse polarity protection and overvoltage lockout provide additional safeguards against potentially damaging line conditions. High-power arrays can be configured using the expansion port capability of the MI-IAM.
Filter Products
| Part Number | Data Sheet | Input (V) | Input Range (V) | Product Grade | Packaging Option | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|---|
|
MI-A22-IU-S
|
![]() |
Part Number: MI-A22-IU-S | Data Sheet: |
Input (V):
28
|
Input Range (V):
16 – 50
|
Product Grade:
-40°C to +100°C
|
Packaging Option:
SlimMod
|
View details |
|
MI-A66-MU
|
![]() |
Part Number: MI-A66-MU | Data Sheet: |
Input (V):
270
|
Input Range (V):
125 – 400
|
Product Grade:
-55°C to +100°C
|
Packaging Option:
Standard
|
View details |
|
MI-A66-IU-S
|
![]() |
Part Number: MI-A66-IU-S | Data Sheet: |
Input (V):
270
|
Input Range (V):
125 – 400
|
Product Grade:
-40°C to +100°C
|
Packaging Option:
SlimMod
|
View details |
|
MI-A66-IU
|
![]() |
Part Number: MI-A66-IU | Data Sheet: |
Input (V):
270
|
Input Range (V):
125 – 400
|
Product Grade:
-40°C to +100°C
|
Packaging Option:
Standard
|
View details |
|
MI-A22-MU-01
|
![]() |
Part Number: MI-A22-MU-01 | Data Sheet: |
Input (V):
28
|
Input Range (V):
16 – 50
|
Product Grade:
-55°C to +100°C
|
Packaging Option:
Standard
|
View details |
|
MI-A22-MU
|
![]() |
Part Number: MI-A22-MU | Data Sheet: |
Input (V):
28
|
Input Range (V):
16 – 50
|
Product Grade:
-55°C to +100°C
|
Packaging Option:
Standard
|
View details |
|
MI-A66-MU-S
|
![]() |
Part Number: MI-A66-MU-S | Data Sheet: |
Input (V):
270
|
Input Range (V):
125 – 400
|
Product Grade:
-55°C to +100°C
|
Packaging Option:
SlimMod
|
View details |
|
MI-A22-IU
|
![]() |
Part Number: MI-A22-IU | Data Sheet: |
Input (V):
28
|
Input Range (V):
16 – 50
|
Product Grade:
-40°C to +100°C
|
Packaging Option:
Standard
|
View details |
|
MI-A22-IU-02
|
![]() |
Part Number: MI-A22-IU-02 | Data Sheet: |
Input (V):
28
|
Input Range (V):
16 – 50
|
Product Grade:
-40°C to +100°C
|
Packaging Option:
Standard
|
View details |
|
MI-A22-IU-05
|
![]() |
Part Number: MI-A22-IU-05 | Data Sheet: |
Input (V):
28
|
Input Range (V):
16 – 50
|
Product Grade:
-40°C to +100°C
|
Packaging Option:
Standard
|
View details |
MIL-STD-461C/D/E EMI compliance
MIL‑STD‑704A-F, MIL‑STD‑1275A/B/D and DO‑160E compliance for transients
MIL‑STD‑810 environment compliance
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
Rugged DC-DC converters supporting traditional design
Rugged input filter module for Maxi, Mini, Micro
Rugged AC input filter and rectifier for MI-2xxxx/MI-Jxxxx