Extend flight times and support high-performance surveillance equipment to ensure safety and security
Case study: Autonomous electric shuttle
Low-voltage (48V) autonomous electric shuttles have advanced self-driving systems that navigate complex urban environments. The GPU and sensors are vital components for autonomous operation and rely on high-performance ATX power supplies. These supplies must be compact and lightweight to fit in the vehicle, operate with high efficiency to minimize heat, and maintain exceptional reliability. To keep up with evolving needs, the power system must be scalable to accommodate increasing GPU power requirements and adapt to higher voltage batteries. The main challenges were:
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power. This translates into higher available power and increased system reliability critical for safety. The high power density of Vicor modules saves space and weight to enable improved vehicle run time and optimize space on board for additional GPU power and functions.
Advanced packaging and high efficiency reduce cooling needs
Easy to scale solution to support advanced GPUs and navigation systems
Highly efficient power modules optimize power consumption increasing range and functionality
A combination of Vicor PRM and NBM modules – Factorized Power Architecture – efficiently steps down a 36-75V input to a stable 12V output. This solution offers scalable performance up to 1,200 watts, ensuring seamless adaptation to the increasing demands of evolving processors. Vicor Zero-Voltage Switching (ZVS) buck converters provide direct, high-current (10A+) conversion from the battery to standard 5V and 3.3V logic rails. This direct conversion minimizes losses and ensures reliable power delivery to critical system components. This power delivery network allows for the vehicle to be retrofitted with a 400V battery by simply adding a bus converter module upstream of the PRM module.
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety
C5ISR battery charger provides kilowatts of power in harsh environments