Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
The Vicor DCM4623 family are isolated, regulated DC-DC converters, operating from an unregulated, wide range input to generate an isolated output. With its high frequency zero voltage switching (ZVS) topology, DCMs consistently deliver high efficiency across their specified input line range. Modular DCM converters used independently or with downstream point of load (PoL) products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point-of-load.
Learn more about DCM4623 high-power converters for all standard industry input voltages
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors