Extend flight times and support high-performance surveillance equipment to ensure safety and security
Vicor PI3325 ZVS buck regulators are highly integrated system-in-package regulators that output 5V at up to 20A for point-of-load applications. The PI3325 integrates the controller, power switches, and support components in a 10 x 14mm LGA package and uses a high-performance Zero-Voltage Switching topology to provide best-in-class efficiency, with pulse skipping at light loads. It operates from a 14 to 42 V supply, and supports parallel operation with automatic current sharing for applications with higher current requirements. The PI3325 supports fast and slow current limits, integrates a differential amplifier for remote sensing, and has adjustable soft start and tracking.
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety
C5ISR battery charger provides kilowatts of power in harsh environments