Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
The Data Center PRM & VTM solutions leverage the value of Factorized Power Architecture™ in demanding, non-isolated server applications providing 48V Direct to POL power conversion for CPU, GPU, ASIC, and memory loads. These solutions provide high density, high efficiency, and low noise conversion for high performance computing.
Filter Products
| Part Number | Datasheet | Vin (V) | Vout (V) | Output Current (A) | Power (W) | VTM Compatibility | Package | Mounting | Temperature | Dimensions mm | Dimensions in. | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Datasheet: | Vin (V): 54.0 (38.0 - 60.0) |
Vout (V): 44.0 (28.0 - 54.0) |
Output Current (A): 2.27 |
Power (W): 100.0 |
VTM Compatibility: Yes |
Package: LGA-SiP |
Mounting: LGA Sip |
Temperature: -40 to +125°C |
Dimensions mm: 10.0 x 10.0 x 2.5mm |
Dimensions in.: 0.394 x 0.394 x 0.101 in |
View Details | ||
Filter Products
| Part Number | Datasheet | Vin (V) | Vout (V) | Output Current (A) | K Factor | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Datasheet: | Vin (V): 43.2 (26.0 - 55.0) |
Vout (V): 1.8 (1.0 - 2.29) |
Output Current (A): 95.0 |
K Factor: 1/24 |
Mounting: SMD |
Temperature: -40 to +125°C |
Dimensions mm: 13.49 x 22.5 x 4.5mm |
Dimensions in.: 0.531 x 0.866 x 0.177in |
Package: 1323 |
View Details | ||
Non-isolated, regulator
ZVS buck-boost topology
~1MHz switching frequency
Power density up to 1,700W/in3 (103W/cm3)
Non-isolated, voltage transformer
Up to 135A
High-frequency Sine Amplitude Converter™
Fast transient response
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...