Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Modular, scalable power delivery
Improved thermal management
Low noise
High power density
It is vital to the operation of this specialized instrumentation that power delivery networks (PDNs) do not contribute to parasitic noise. Unwanted noise introduced into the system from external sources can compromise or degrade signal integrity rendering the resultant test results useless.
Test and measurement devices routinely run warm due to the compact nature of the equipment and operating environment. Too much localized heat can reduce the effectiveness of the equipment and if it persists unchecked it could result in premature catastrophic failure of the equipment.
Vicor high-performance, high-density power modules are ideal for space constrained instrumentation systems. Patented power system architectures, like Vicor Factorized Power Architecture (FPA), are inherently low-noise and will not impact sensitive measurements.
The high-efficiency modules reduce losses that generate heat, and the planar form of the modules lend themselves to cost-effective and efficient thermal management. This combination allows modules to fit into tight spaces without the need for excessive and expensive cooling solutions.
The sample PDN shown was designed to use an intermediate 48V bus for better efficiency from 48V to the point-of-load. When designed in parallel, the Vicor DCM isolated, regulated DC-DC converter modules deliver over 600W of power at 92.7% efficiency at full load. In the same PDN, the Vicor VTM and NBM (isolated and non-isolated) fixed-ratio DC-DC modules transform 48V to a large variety of point-of-load requirements up to 12V at 96% efficiency. Inherently low noise Sine Amplitude Converter (SAC) topology and advanced packaging technology – combined with planar magnetics and a low profile – greatly simplify and improve thermal management.
Isolated regulated
Input: 9 – 420V
Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power: Up to 1300W
Peak efficiency: 96%
As small as 24.8 x 22.8 x 7.21mm
Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Test and instrumentation glossary of terms
A comprehensive list of commonly used test and instrumentation terminology
Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems