Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
This product is not recommended for new designs.
Please use the Power System Designer tool to find a product for your project.
The FlatPAC-EN is an ultra-low-profile power supply with a power density greater than 7W/in³.
The FlatPAC‑EN is capable of providing up to 500W (425W for EN compliance) from up to four isolated outputs. The FlatPAC-EN can be configured with standard Vicor DC-DC converter modules. Like all other configurable power supplies offered by Vicor, the optimum FlatPAC-ENsolution can be factory-configured based on the exact voltage and power requirements of the customer.
User-configurable supply with one to four outputs
Protective features: inrush limiting, transient protection and EMI filtering
Can operate in both conduction and convection applications
Meets EN61000-3-2 European harmonic requirements
Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
Rugged, ultra-low-profile MIL-COTS power supply