Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
The MIL-COTS PRMs meet many of the ground vehicle and airborne requirements of MIL-STD-1275 and MIL-STD-704. Rated for up to 500W, the PRMs produce a nominal factorized bus voltage, controllable over the range of 20 – 55VDC. The downstream isolated VTM is available with twelve voltage division ratios from 1:1 to 1:32 and provides the user with flexibility to supply up to 80A at any output voltage from 1 to 50VDC in a surface-mount package occupying only 1in2.
Filter Products
| Part Number | Datasheet | Vin (V) | Vout (V) | Output Current (W) | Mounting | Package | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|
| Datasheet: | Vin (V): 28 (18 - 50) |
Vout (V): 36 (26 - 50) |
Output Current (W): 200.0 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 28 (18 - 50) |
Vout (V): 36 (26 - 50) |
Output Current (W): 200.0 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Output Current (W): 500.0 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Output Current (W): 250.0 |
Mounting: Surface Mount |
Package: Half Chip |
View Details | ||
| Datasheet: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Output Current (W): 500.0 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
Filter Products
| Part Number | Datasheet | Vin (V) | Vout (V) | Output (A) | Mounting | Package | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 3.0 (2.2 - 4.6) |
Output (A): 40 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 4.5 (3.2 - 6.9) |
Output (A): 27 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 6.0 (4.3 - 9.2) |
Output (A): 20 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 7.2 (5.2 - 11.0) |
Output (A): 17 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 9.0 (6.5 - 13.8) |
Output (A): 13 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 12.0 (8.7 - 18.3) |
Output (A): 10 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 18.0 (13.0 - 27.5) |
Output (A): 7.0 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 24.0 (17.3 - 36.7) |
Output (A): 5.0 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 36.0 (26.0 - 55.0) |
Output (A): 3.0 |
Mounting: Surface Mount |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 3.0 (2.2 - 4.6) |
Output (A): 25 |
Mounting: Surface Mount |
Package: Half Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 4.5 (3.2 - 6.9) |
Output (A): 20 |
Mounting: Surface Mount |
Package: Half Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 9.0 (6.5 - 13.8) |
Output (A): 10 |
Mounting: Surface Mount |
Package: Half Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 3.0 (2.2 - 4.6) |
Output (A): 40 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 4.5 (3.2 - 6.9) |
Output (A): 27 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 6.0 (4.3 - 9.2) |
Output (A): 20 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 7.2 (5.2 - 11.0) |
Output (A): 17 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 9.0 (6.5 - 13.8) |
Output (A): 13 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 12.0 (8.7 - 18.3) |
Output (A): 10 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 18.0 (13.0 - 27.5) |
Output (A): 7.0 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 24.0 (17.3 - 36.7) |
Output (A): 5.0 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
| Datasheet: | Vin (V): 36 (26 - 50) |
Vout (V): 36.0 (26.0 - 55.0) |
Output (A): 3.0 |
Mounting: Through Hole |
Package: Full Chip |
View Details | ||
Power density up to 312W/in3
1.3MHz switching frequency
95% efficiency
ZVS buck-boost regulation
Isolated 1 – 50V output
Fast transient response
1.7MHz switching frequency
Up to 96.5% efficiency
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
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
Pre- and post-transformation regulators
Factorized power current multiplier
High-voltage bidirectional intermediate bus converter