Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Case study: Enhanced missile defense
As missile defense weapons become more sophisticated, they require higher performance power delivery to successfully incorporate advanced on-board technology to ensure more accurate and successful performance. Key goals were:
Vicor high-performance power modules provided the thermal, mechanical, and density benefits necessary to power the advanced onboard functionality. Powering an isolated, regulated –28V bus, the Vicor DCM3623 provides the DC-DC conversion with a wide input range of 16V to 50V, and peak efficiency of 93.6% with superior power density.
Previously unattainable system size and weight
High performance in harsh environments
Wide input range
A 28V MIL-STD-704F input to -28V at 300W is converted using a DCMTM isolated, regulated
DC converter. The thermal, mechanical and density benefits of Vicor ChiP packaging allow for
cost-effective power solutions with previously unattainable system size and weight. Coupled
with the high efficiency gained through zero voltage switching (ZVS) topology, these
modules provide superior power system performance in a wide variety of environments. In
this application, the Vicor DCM3623 provides DC-DC conversion with a wide input range of
16V to 50V, peak efficiency of 93.6% and power density of 818W/in3.
Isolated regulated
Input: 28, 30, 270V
Output: 3.3, 5, 12, 15, 24, 28, 48V
Power: Up to 1300W
Peak efficiency: 96%
As small as 0.98 x 0.90 x 0.28in
Innovative reliable power solutions for critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace and defense applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety