Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
The Vicor NBM2317 is a non-isolated, fixed ratio, DC-DC converter. Employing a unique switching topology and packaging, this bidirectional converter bridges 12V to 48V and can deliver a maximum continuous output power of 800 watts at 97.9 percent peak efficiency. It delivers voltage essentially free of noise without any need for external filters or bulk capacitors. It’s packaged in a surface-mount converter-housed-in-package, or SM-ChiP, which provides low thermal impedance to both the top and bottom of the package providing easy thermal management.
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors