Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
The Vicor DCM2322 family of isolated and regulated DC-DC converters provide high efficiency and high power density for rail, defense, aerospace, process control, and industrial applications.
The DCM2322 family has a high-frequency Zero Voltage Switching topology achieving efficiency above 90% and can operate from a wide range of input voltages. The converters are offered with output power levels from 35W to 120W in a package that measures 22 x 23 x 7mm.
Output voltages range from 3.3V to 48V, and the DCM2322 provides 3000VDC isolation as well as overvoltage, undervoltage, overcurrent, short circuit and thermal protection. The converters can operate in enhanced regulation mode or array mode, with multiple units operating in parallel without derating.
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors