Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
The Vicor ZVS PI3740 Evaluation Board is a fully populated buck-boost board for PI3740-00 DC-DC ZVS buck-boost regulator. The evaluation board has a voltage input range of 8V to 60V, and an output of 24V. The ZVS PI3740 Evaluation Board has an excellent power output of 60W. The ZVS architecture maximizes efficiency while minimizing switching loss, and enables fast dynamic response to line and load transients.
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors