Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
The MegaMod and MegaMod Jr. families of single-, dual- and triple-output
Chassis-mount DC-DC converters
Low-noise ZCS / ZVS power architecture
Booster versions available for higher versions
Single, dual, or triple outputs
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
Legacy DC-DC converters supporting traditional designs
The DC-DC converter that established the “brick” standard
Highly flexible system of DC input, with as many as four user-definable outputs
Input filter module for VI-200/VI-J00
Output ripple attenuator for VI-200/VI-J00
Active PFC module
AC input filter and rectifier for PFMs in a VIA package