Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
This product is not recommended for new designs.
The D44TL1A0 is a digital power-system supervisor which provides a communication interface between a host processor and up to four ChiP™ BCMs® (Bus Converter Modules). The supervisor communicates with a system controller via a
Filter Products
| Part Number | Input Voltage (V) | Temp. Grade (°C) | Package | Interface Product | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|
|
D44TL1A0
|
![]() |
Part Number: D44TL1A0 |
Input Voltage (V):
2.7 - 16
|
Temp. Grade (°C):
-40 - 125
|
Package:
10 x 10
|
Interface Product:
VI Chip BCM 6123
|
View details |
PMBus compatible host interface for enhanced monitoring and control of ChiP BCM Bus Converter Modules
Interfaces with up to four BCMs through dedicated UART interfaces via Vicor digital isolators (I13TL1A0) enabling secondary referenced BCM control and telemetry
OVP, OCP, OTP protection and monitoring
10 x 10mm Land Grid Array (LGA) package
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
Fixed-ratio bus converters
Three-channel passive digital isolator