Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
This product is not recommended for new designs.
The I13TL1A0 is a three-channel passive digital isolator which enables secondary-referenced digital power-system monitoring and control when used in conjunction with the Vicor digital supervisor (D44TL1A0) and high-performance power conversion, regulation and transformation modules and bricks. The I13TL1A’s passive design reduces system complexity, while its small footprint increases system power density.
Filter Products
| Part Number | Input (V) | Isolation (Vdc) | Package | Add to cart / view details | ||
|---|---|---|---|---|---|---|
|
I13TL1A0 »
|
![]() |
Part Number: I13TL1A0 » |
Input (V):
3.3
|
Isolation (Vdc):
4242
|
Package:
10 x 10 LGA SiP
|
View details |
Powered from input signal, no VCC required
Operating input voltage = 3.3V (typ.)
Working voltage = 420VDC, 300VRMS
AC isolation voltage = 3000VRMS
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
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
Fixed-ratio bus converters
A digital power-system supervisor which provides a communication interface