PCB mount VIA soldering guidelines
MIL-COTS MFM™ filter
Input filter for DCMs in a VIA package
The MFM DCM™ Filter is a DC front-end module that provides EMI filtering and transient protection. The MFM DCM Filter enables designers using the Vicor 28 or 270V nominal input voltage modules in a VIA™ or ChiP™ [a] package to meet conducted emission/conducted susceptibility per
[a]Additional components are required for EMI when used with ChiP modules.

Filter Products
| Part Number | Input (V) | Current (A) | Transient Compliance | Module Compatibility | Package | Dimensions | Add to cart / view details | |||
|---|---|---|---|---|---|---|---|---|---|---|
|
MFM1714V50M50C5M00
|
![]() |
Part Number: MFM1714V50M50C5M00 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
Chassis (Lug) Mount
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM3314BD2KD2F0M08
|
![]() |
Part Number: MFM3314BD2KD2F0M08 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-810
MIL-STD-202 |
Module Compatibility:
270 Vin DCM ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
3.31 x 1.41 x 0.42 in
84.04 x 35.93 x 10.57 mm |
View details |
|
MFM1714B50M50C5M04
|
![]() |
Part Number: MFM1714B50M50C5M04 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Short Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714B50M50C5M08
|
![]() |
Part Number: MFM1714B50M50C5M08 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714VD2KD2F4M00
|
![]() |
Part Number: MFM1714VD2KD2F4M00 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
Chassis (Lug) Mount
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714BD2KD2F4M04
|
![]() |
Part Number: MFM1714BD2KD2F4M04 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Short Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714BD2KD2F4M08
|
![]() |
Part Number: MFM1714BD2KD2F4M08 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
Power System Designer
Features and Benefits
Features and benefits
Various transient compliance
MIL‑STD‑461 EMI compliance
Inrush current limiting
Low‑profile mounting option
Resources
Resources for the design engineer
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
Promo Component
Related Products
Related Products

Rugged high power converters for 28V and 270V line inputs