Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
MicroRAMの出力リップル減衰モジュールは、アクティブフィルタリングとパッシブフィルタリングの両方を組み合わせて、60Hz〜1MHzの帯域で40dBを超えるノイズ減衰を実現します、MicroRAMは3〜30 VDCの範囲で動作し、20または30 Aモデルのいずれかで使用でき、VicorのMI-200 / MI-J00およびMaxi、MiniおよびMicroシリーズDC-DCコンバータを含むほとんどのメーカーのスイッチングコンバータと互換性があります。
MicroRAMの閉ループ・アーキテクチャにより、負トランジェントが大幅に改善され、デュアル・モード制御により、正確なPOL(point-of-load)電圧調整が保証されます。MicroRAMは、組み込まれたORingダイオード機能を使用して、冗長および並列動作をサポートします。
60Hzから1MHzまでの帯域で 40dBを超えるリップル減衰
環境ストレススクリーニング
アクティブフィルタとパッシブフィルタの組み合わせ
20Aと30Aの定格
Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems
This paper presents a complete design methodology for input filters in redundant power-conversion systems
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
業界標準の「ブリック型」を確立したDC-DCコンバータ
MIL output ripple attenuation module
VI-200/VI-J00用のミリタリーグレード出力リップル減衰モジュール