为 AI 处理器供电——48V 垂直供电重塑行业格局
AI 模型需要巨大的电流,导致传统多相设计超过 50 相 —— 从而引发空间、散热和控制方面的限制,Vicor 针对这些问题提供了解决方案
Thermal calculations required when selecting heat sinking are relatively straightforward but can be time-consuming, particularly if you want to investigate the impact of changes to certain parameters. To help speed up the process of determining what heat sink is required for your design, the Vicor tool suite includes a calculator that lets you quickly and easily evaluate thermal issues for heat sink selection.
The tool can make four separate calculations:
Originally designed for use with Vicor modules, the tool can also be applied to thermal calculations for our other products. For more in-depth calculations, there is an option to download an Excel spreadsheet.
Ensuring adequate heat sinking is critical for reliable power system operation. Try the thermal calculation for heat sink selection, and see how it could speed up your development process.
为 AI 处理器供电——48V 垂直供电重塑行业格局
AI 模型需要巨大的电流,导致传统多相设计超过 50 相 —— 从而引发空间、散热和控制方面的限制,Vicor 针对这些问题提供了解决方案
创新的 48V AI 电源架构,兼顾高电流密度与高电流增益
Vicor 48V 分比式电源架构大幅降低了热损耗并提供高电流密度,满足 AI 处理器的极端功率需求
为 AI 供电,48V 分比式电源架构™ 大幅降低热损耗,性能优于多相方案
AI 硬件面临着严峻的功率与散热限制。工程师们对 48V 与 6V 中间母线以及新的垂直供电(VPD)结构进行讨论
Betterfrost:精准加热,高效除冰
Betterfrost 使用 48V 模块进行脉冲传导玻璃加热,可在 80 秒内去除冰层,同时将启动除霜能量降低 95%