为 AI 处理器供电——48V 垂直供电重塑行业格局
AI 模型需要巨大的电流,导致传统多相设计超过 50 相 —— 从而引发空间、散热和控制方面的限制,Vicor 针对这些问题提供了解决方案
We recently had a customer that had a variety of unique power system challenges that needed to be overcome. One of these challenges required configuring one of our many DC-DC DCM modules to provide a specific input and output voltage range. System requirements were:
Using our Power Component Design Methodology we developed a solution using a mix of standard power components, plus specifically configured DCM DC-DC converter modules. Two DCM4623 converters were selected from our component library and configured to operate from a unique 210V nominal input voltage but with different output voltages.
Eight of the first DCMs were configured in parallel to create a high power 3.2kW, isolated and regulated 22V output. This array fed the large bulk capacitor of 200mF. The second DCM was configured to create a 53V output, which was then fed into a pair of Bus Converter Modules (BCMs) to create an efficient, regulated 300W, 3.3V output.
The inherent benefits of the power components used in the design meant that the system had high power density, allowing it to be very small size and lightweight. As with all systems using the Power Component Design Methodology, the system was straightforward to implement, and the short-lead time, cost-effective configured DCM capability offered by Vicor avoided the delays and NRE typically associated with application-specific converters.
Additionally, the DCMs’ constant switching frequency simplified the filtering required to avoid interference affecting associated sensitive equipment.
By using the Power Component Design Methodology, the customer was able to create a highly flexible, efficient solution that met their performance and time to market objectives.
Related content
Product overview: DCM DC-DC converter modules
Product overview: BCM bus converter modules
为 AI 处理器供电——48V 垂直供电重塑行业格局
AI 模型需要巨大的电流,导致传统多相设计超过 50 相 —— 从而引发空间、散热和控制方面的限制,Vicor 针对这些问题提供了解决方案
创新的 48V AI 电源架构,兼顾高电流密度与高电流增益
Vicor 48V 分比式电源架构大幅降低了热损耗并提供高电流密度,满足 AI 处理器的极端功率需求
为 AI 供电,48V 分比式电源架构™ 大幅降低热损耗,性能优于多相方案
AI 硬件面临着严峻的功率与散热限制。工程师们对 48V 与 6V 中间母线以及新的垂直供电(VPD)结构进行讨论
Betterfrost:精准加热,高效除冰
Betterfrost 使用 48V 模块进行脉冲传导玻璃加热,可在 80 秒内去除冰层,同时将启动除霜能量降低 95%